* DEML6 D model * Date: 2007/02/01 .MODEL DEML6 D + IS=1.0193E-6 + N=.97721 + RS=.52696 + IKF=30.129 + XTI=2 + EG=.69 + CJO=30.810E-12 + M=.4562 + VJ=.3905 + ISR=840.62E-9 + BV=30 + IBV=30.000E-6 + TT=8.6562E-9