* DEML20 D model * Date: 2007/02/01 .MODEL DEML20 D + IS=48.174E-9 + N=1.0586 + RS=.77069 + IKF=23.097 + XTI=2 + EG=.69 + CJO=15.309E-12 + M=.4601 + VJ=.41798 + ISR=13.004E-9 + BV=30 + IBV=500.00E-9 + TT=9.3775E-9