* QEMF5 PNP BJT model * Date: 2006/11/30 .MODEL QEMF5 PNP + IS=110.00E-15 + BF=394.09 + VAF=21.739 + IKF=.52024 + ISE=110.00E-15 + NE=1.6818 + BR=28.439 + VAR=100 + IKR=1.3710 + ISC=2.0285E-12 + NC=2.1543 + NK=.56117 + RE=.1 + RB=4.9687 + RC=.26205 + CJE=44.776E-12 + MJE=.43395 + CJC=8.9662E-12 + MJC=.25891 + TF=371.39E-12 + XTF=24.384 + VTF=41.974 + ITF=32.155 + TR=10.676E-9 + XTB=1.5000