* QUMT4403 PNP BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/19 .MODEL QUMT4403 PNP + IS=80.000E-15 + BF=148.59 + VAF=19 + IKF=1.4062 + ISE=12.409E-12 + NE=1.8629 + BR=8.2898 + VAR=5.1000 + IKR=28.654E-3 + ISC=44.995E-12 + NC=1.5887 + NK=.95413 + RE=50.000E-3 + RB=4.1286 + RC=.27878 + CJE=31.612E-12 + VJE=.51401 + MJE=.29441 + CJC=22.050E-12 + VJC=.55911 + MJC=.44294 + TF=426.74E-12 + XTF=1.1468 + VTF=479.32 + ITF=.31201 + TR=58.204E-9 + XTB=1.5000