* QSSTA56 PNP BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/04/24 .MODEL QSSTA56 PNP + IS=300.00E-15 + BF=235.45 + VAF=39.033 + IKF=1.6011 + ISE=300.00E-15 + NE=1.5074 + BR=6.9168 + VAR=100 + IKR=.94462 + ISC=6.2373E-12 + NC=1.4308 + NK=.82728 + RE=.15 + RB=.91923 + RC=.13026 + CJE=132.70E-12 + VJE=.99813 + MJE=.4689 + CJC=36.541E-12 + VJC=.74006 + MJC=.44608 + TF=681.79E-12 + XTF=78.625 + VTF=119.68 + ITF=29.965 + TR=144.75E-9 + XTB=1.5000