* QQSX6 NPN BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2006/12/01 .MODEL QQSX6 NPN + IS=250.00E-15 + BF=376 + VAF=50.700 + IKF=7 + ISE=250.01E-15 + NE=2.0972 + BR=23.805 + VAR=100 + IKR=.73877 + ISC=526.46E-15 + NC=1.4423 + NK=.78694 + RE=40.000E-3 + RB=2.2913 + RC=50.448E-3 + CJE=183.71E-12 + MJE=.40813 + CJC=32.452E-12 + MJC=.40633 + TF=361.73E-12 + XTF=133.11 + VTF=4.5330 + ITF=49.877 + TR=39.919E-9 + XTB=1.5000