* BCX19 NPN BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2006/12/06 .MODEL BCX19 NPN + IS=43.522E-15 + BF=212.62 + VAF=100 + IKF=1.1384 + ISE=43.554E-15 + NE=1.4099 + BR=10.166 + VAR=100 + IKR=71.304E-3 + ISC=19.105E-12 + NC=1.8086 + NK=.87081 + RE=.1 + RB=3.7985 + RC=.12522 + CJE=40.045E-12 + MJE=.34085 + CJC=13.820E-12 + MJC=.38184 + TF=192.81E-12 + XTF=140.05 + VTF=32.781 + ITF=.79171 + TR=99.284E-9 + XTB=1.5000