* QBC848B NPN BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2006/11/30 .MODEL QBC848B NPN + IS=70.000E-15 + BF=277.08 + VAF=114.03 + IKF=1 + ISE=70.000E-15 + NE=1.8934 + BR=11.565 + VAR=100 + IKR=.11266 + ISC=1.0228E-12 + NC=1.3260 + NK=.71869 + RE=.2 + RB=13.897 + RC=1.2190 + CJE=11.342E-12 + MJE=.38289 + CJC=4.0230E-12 + MJC=.34629 + TF=338.92E-12 + XTF=4.0449 + VTF=167.36 + ITF=.85959 + TR=110.25E-9 + XTB=1.5000