* 2SD2212 DARLINGTON NPN BJT model * Date: 2006/12/12 * BJTs with diodes and resistors ****************C B E .SUBCKT 2SD2212 1 2 3 Q1 1 2 4 Q1model Q2 1 4 3 Q2model 4.067 D1 3 1 Dmodel D2 2 1 DZ R1 2 4 3.500E3 R2 4 3 300 .MODEL Dmodel D + IS=12.79E-9 + RS=.4155 + N=1.906 + XTI=3 + CJO=10.00E-21 + VJ=1 + M=.5 + FC=.5 .MODEL DZ D + BV=60 .MODEL Q1model NPN + IS=29.29E-15 + BF=650 + NF=1 + VAF=5 + IKF=20.00E-3 + ISE=383.4E-15 + NE=1.414 + BR=.6906 + NR=1 + VAR=100 + IKR=1.433 + ISC=42.06E-12 + NC=1.547 + RB=4.768 + NK=.5 + RE=0 + RC=391.3E-6 + EG=1.110 + CJE=37.19E-12 + VJE=.75 + MJE=.6227 + TF=12.40E-9 + XTF=1 + VTF=10 + ITF=10.00E-3 + CJC=59.21E-12 + VJC=.75 + MJC=.3238 + XCJC=.9 + FC=.5 + TR=4.470E-6 .MODEL Q2model NPN + IS=29.29E-15 + BF=650 + NF=1 + VAF=5 + IKF=20.00E-3 + ISE=383.4E-15 + NE=1.414 + BR=.6906 + NR=1 + VAR=100 + IKR=1.433 + ISC=42.06E-12 + NC=1.547 + RB=4.768 + NK=.5 + RE=0 + RC=391.3E-6 + EG=1.110 + CJE=37.19E-12 + VJE=.75 + MJE=.6227 + TF=12.40E-9 + XTF=1 + VTF=10 + ITF=10.00E-3 + CJC=0 + VJC=.75 + MJC=.3238 + XCJC=.9 + FC=.5 + TR=4.470E-6 .ENDS 2SD2212