* Q2SCR523M NPN BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/07/14 .MODEL Q2SCR523M NPN + IS=17.000E-15 + BF=283.04 + VAF=176 + IKF=1.3063 + ISE=17.000E-15 + NE=1.4730 + BR=7.6375 + VAR=18.300 + IKR=.19825 + ISC=388.13E-15 + NC=1.2590 + NK=.97097 + RE=.4 + RB=1.9155 + RC=.30627 + CJE=15.684E-12 + VJE=.81562 + MJE=.38559 + CJC=3.9527E-12 + VJC=.85366 + MJC=.35568 + TF=323.99E-12 + XTF=65.445 + VTF=49.139 + ITF=2.3010 + TR=129.00E-9 + XTB=1.5000