* Q2SCR522EB NPN BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/07/14 .MODEL Q2SCR522EB NPN + IS=25.000E-15 + BF=280.11 + VAF=59.300 + IKF=1.0185 + ISE=25.001E-15 + NE=1.5688 + BR=7.6500 + VAR=11.400 + IKR=.12432 + ISC=548.77E-15 + NC=1.3139 + NK=.94463 + RE=.3 + RB=3.2380 + RC=.24655 + CJE=15.963E-12 + VJE=.65372 + MJE=.34399 + CJC=5.7083E-12 + VJC=.61423 + MJC=.36804 + TF=293.01E-12 + XTF=318.53 + VTF=83.819 + ITF=9.7266 + TR=51.200E-9 + XTB=1.5000