* Q2SCR514R NPN BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/03/04 .MODEL Q2SCR514R NPN + IS=220.00E-15 + BF=293.86 + VAF=100 + IKF=1.6587 + ISE=231.44E-15 + NE=1.4600 + BR=160.89 + VAR=43 + IKR=.14544 + ISC=15.133E-12 + NC=1.4486 + NK=.98503 + RE=20.000E-3 + RB=4.7775 + RC=87.567E-3 + CJE=120.71E-12 + VJE=.74112 + MJE=.3555 + CJC=14.464E-12 + VJC=1.2084 + MJC=.38033 + TF=454.14E-12 + XTF=5.9469 + VTF=35.154 + ITF=3.2575 + TR=48.000E-9 + XTB=1.5000