* Q2SB1695K PNP BJT model * Date: 2006/12/01 .MODEL Q2SB1695K PNP + IS=400.00E-15 + BF=391.30 + VAF=24.052 + IKF=3.6894 + ISE=400.00E-15 + NE=1.7816 + BR=29.637 + VAR=100 + IKR=.36493 + ISC=435.26E-15 + NC=1.2203 + NK=.85019 + RE=40.000E-3 + RB=2.3875 + RC=87.888E-3 + CJE=163.61E-12 + MJE=.46852 + CJC=44.324E-12 + MJC=.46067 + TF=444.24E-12 + XTF=42.249 + VTF=42.569 + ITF=10.590 + TR=22.814E-9 + XTB=1.5000