* Q2SB1690K PNP BJT model * Date: 2006/12/01 .MODEL Q2SB1690K PNP + IS=260.00E-15 + BF=435.07 + VAF=11.229 + IKF=1.2673 + ISE=260.00E-15 + NE=2.0356 + BR=214.53 + VAR=100 + IKR=6.0651E-3 + ISC=464.05E-15 + NC=2.5092 + NK=.20425 + RE=40.000E-3 + RB=3.1284 + RC=35.729E-3 + CJE=192.88E-12 + MJE=.6628 + CJC=87.706E-12 + MJC=.66324 + TF=275.90E-12 + XTF=3.5054 + VTF=92.551 + ITF=2.3203 + TR=2.2345E-9 + XTB=1.5000