* Q2SB1590K PNP BJT model * Date: 2006/12/14 .MODEL Q2SB1590K PNP + IS=200.00E-15 + BF=178.33 + VAF=12.200 + IKF=3 + ISE=829.23E-15 + NE=2.0937 + BR=41.925 + VAR=100 + IKR=.40214 + ISC=17.775E-12 + NC=2.8896 + NK=.50213 + RE=80.000E-3 + RB=2.9159 + RC=99.649E-3 + CJE=143.88E-12 + MJE=.42942 + CJC=65.705E-12 + MJC=.44672 + TF=595.44E-12 + XTF=10 + VTF=10 + ITF=5.5000 + TR=8.5511E-9 + XTB=1.5000