* 2SB1580 DARLINGTON NPN BJT model * Date: 2006/12/12 * BJTs with a diode and resistors ****************C B E .SUBCKT 2SB1580 1 2 3 Q1 1 2 4 Q1model Q2 1 4 3 Q2model 3.932 D1 1 3 Dmodel R1 2 4 3.500E3 R2 4 3 300 .MODEL Dmodel D + IS=2.764E-9 + RS=.6111 + N=1.864 + XTI=3 + CJO=10.00E-21 + VJ=1 + M=.5 + FC=.5 .MODEL Q1model PNP + IS=71.62E-15 + BF=700 + NF=1 + VAF=5 + IKF=50.00E-3 + ISE=652.5E-15 + NE=1.399 + BR=25.61E-3 + NR=1 + VAR=100 + IKR=1.322 + ISC=8.491E-12 + NC=1.378 + RB=14.53 + NK=.55 + RE=0 + RC=.1037 + EG=1.110 + CJE=153.4E-12 + VJE=.75 + MJE=.3329 + TF=1.328E-9 + XTF=1 + VTF=10 + ITF=10.00E-3 + CJC=69.10E-12 + VJC=.75 + MJC=.3818 + XCJC=.9 + FC=.5 + TR=35.02E-6 .MODEL Q2model PNP + IS=71.62E-15 + BF=700 + NF=1 + VAF=5 + IKF=50.00E-3 + ISE=652.5E-15 + NE=1.399 + BR=25.61E-3 + NR=1 + VAR=100 + IKR=1.322 + ISC=8.491E-12 + NC=1.378 + RB=14.53 + NK=.55 + RE=0 + RC=.1037 + EG=1.110 + CJE=153.4E-12 + VJE=.75 + MJE=.3329 + TF=1.328E-9 + XTF=1 + VTF=10 + ITF=10.00E-3 + CJC=0 + VJC=.75 + MJC=.3818 + XCJC=.9 + FC=.5 + TR=35.02E-6 .ENDS 2SB1580