* Q2SB1236 PNP BJT model * Date: 2006/11/20 .MODEL Q2SB1236 PNP + IS=450.00E-15 + BF=75.284 + VAF=6.5824 + IKF=1.0712 + ISE=450.00E-15 + NE=1.3466 + BR=318.62 + VAR=100 + IKR=4.1919 + ISC=1.4330E-9 + NC=1.6223 + NK=.57797 + RE=.1 + RB=1.4759 + RC=.16193 + CJE=327.67E-12 + MJE=.58268 + CJC=103.96E-12 + MJC=.46676 + TF=2.9216E-9 + XTF=199.17 + VTF=22.382 + ITF=39.180 + TR=273.01E-9 + XTB=1.5000