* Q2SB1198K PNP BJT model * Date: 2006/12/15 .MODEL Q2SB1198K PNP + IS=270.00E-15 + BF=202.53 + VAF=25 + IKF=4.9986 + ISE=270.00E-15 + NE=1.5975 + BR=6.4472 + VAR=100 + IKR=.718 + ISC=8.7772E-12 + NC=1.5323 + NK=1.2944 + RE=.15 + RB=1.5052 + RC=.12666 + CJE=153.08E-12 + MJE=.50256 + CJC=41.583E-12 + MJC=.46676 + TF=678.31E-12 + XTF=25.767 + VTF=53.412 + ITF=10.004 + TR=134.09E-9 + XTB=1.5000