* Q2SB1189 PNP BJT model * Date: 2006/11/17 .MODEL Q2SB1189 PNP + IS=300.00E-15 + BF=228.01 + VAF=20.700 + IKF=.85858 + ISE=300.00E-15 + NE=1.3435 + BR=14.770 + VAR=100 + IKR=6.6440 + ISC=13.781E-12 + NC=1.3072 + NK=.6702 + RE=.1 + RB=.45989 + RC=.14477 + CJE=143.88E-12 + MJE=.42942 + CJC=51.978E-12 + MJC=.46676 + TF=1.0758E-9 + XTF=51.624 + VTF=43.034 + ITF=30.530 + TR=168.08E-9 + XTB=1.5000