* Q2SAR554R PNP BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/03/12 .MODEL Q2SAR554R PNP + IS=400.00E-15 + BF=222.84 + VAF=30.600 + IKF=5.0617 + ISE=400.03E-15 + NE=1.6004 + BR=10.181 + VAR=20.600 + IKR=6.6435 + ISC=1.0067E-12 + NC=1.2721 + NK=.99646 + RE=40.000E-3 + RB=1.7344 + RC=.27337 + CJE=188.26E-12 + VJE=.98456 + MJE=.46391 + CJC=50.752E-12 + VJC=.7732 + MJC=.47558 + TF=413.28E-12 + XTF=6.8712 + VTF=5.9615 + ITF=2.6873 + TR=52.300E-9 + XTB=1.5000