* Q2SAR523UB PNP BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/07/14 .MODEL Q2SAR523UB PNP + IS=30.000E-15 + BF=261.99 + VAF=49.600 + IKF=.32531 + ISE=30.000E-15 + NE=1.6165 + BR=1.8916 + VAR=15.600 + IKR=4.7366 + ISC=115.40E-15 + NC=1.2015 + NK=.86916 + RE=.5 + RB=6.9265 + RC=1.0386 + CJE=11.762E-12 + VJE=1.0147 + MJE=.47359 + CJC=6.6730E-12 + VJC=.7841 + MJC=.47924 + TF=447.20E-12 + XTF=113.42 + VTF=41.263 + ITF=2.8279 + TR=123.00E-9 + XTB=1.5000