* Q2SAR522M PNP BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/07/14 .MODEL Q2SAR522M PNP + IS=20.000E-15 + BF=311.65 + VAF=25.800 + IKF=.59878 + ISE=20.000E-15 + NE=1.4546 + BR=10.057 + VAR=6.1100 + IKR=53.963E-3 + ISC=413.88E-15 + NC=1.5497 + NK=.77781 + RE=.25 + RB=5.2646 + RC=.45936 + CJE=13.254E-12 + VJE=.92613 + MJE=.41651 + CJC=10.583E-12 + VJC=1.2414 + MJC=.55143 + TF=361.87E-12 + XTF=8.6164 + VTF=20.767 + ITF=.86632 + TR=25.500E-9 + XTB=1.5000