* Q2SAR514R PNP BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/03/12 .MODEL Q2SAR514R PNP + IS=210.00E-15 + BF=239.74 + VAF=41.200 + IKF=2.4755 + ISE=474.84E-15 + NE=1.7638 + BR=9.1977 + VAR=26.200 + IKR=.91518 + ISC=852.09E-15 + NC=1.2356 + NK=.98791 + RE=80.000E-3 + RB=2.5397 + RC=.43853 + CJE=120.71E-12 + VJE=.74112 + MJE=.3555 + CJC=21.650E-12 + VJC=.78879 + MJC=.29529 + TF=378.45E-12 + XTF=12.388 + VTF=8.5169 + ITF=4.1911 + TR=76.500E-9 + XTB=1.5000