* Q2SAR512P PNP BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/03/12 .MODEL Q2SAR512P PNP + IS=240.00E-15 + BF=307.48 + VAF=23.200 + IKF=4.9543 + ISE=240.00E-15 + NE=1.9535 + BR=39.080 + VAR=16.500 + IKR=.47302 + ISC=241.00E-15 + NC=2.4667 + NK=.94551 + RE=40.000E-3 + RB=2.1402 + RC=.205 + CJE=128.66E-12 + VJE=.96698 + MJE=.45709 + CJC=50.453E-12 + VJC=1.0394 + MJC=.54257 + TF=301.41E-12 + XTF=3.9532 + VTF=16.722 + ITF=1.7306 + TR=12.500E-9 + XTB=1.5000