* Q2SA854S PNP BJT model * Date: 2006/12/05 .MODEL Q2SA854S PNP + IS=60.000E-15 + BF=194.09 + VAF=31.854 + IKF=1.9855 + ISE=60.000E-15 + NE=1.4487 + BR=8.8685 + VAR=100 + IKR=59.046E-3 + ISC=60.100E-12 + NC=1.7430 + NK=1.0032 + RE=.11 + RB=1.7439 + RC=.25957 + CJE=60.611E-12 + MJE=.52038 + CJC=21.129E-12 + MJC=.40433 + TF=14.874E-12 + XTF=121.15 + VTF=54.428 + ITF=27.783E-3 + TR=102.06E-9 + XTB=1.5000