* Q2SA2199 PNP BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/30 .MODEL Q2SA2199 PNP + IS=24.000E-15 + BF=240.11 + VAF=50 + IKF=.25384 + ISE=24.000E-15 + NE=1.6026 + BR=2.3993 + VAR=100 + IKR=3.4826 + ISC=26.115E-15 + NC=1.0949 + NK=.92937 + RE=.1 + RB=17.108 + RC=2.1193 + CJE=11.066E-12 + VJE=.97959 + MJE=.46019 + CJC=6.4279E-12 + VJC=.68728 + MJC=.37377 + TF=395.88E-12 + XTF=309.88 + VTF=98.585 + ITF=3.0394 + TR=99.044E-9 + XTB=1.5000