* Q2SA2094 PNP BJT model * Date: 2006/11/14 .MODEL Q2SA2094 PNP + IS=1.0000E-12 + BF=237.46 + VAF=100 + IKF=3.7116 + ISE=1.0000E-12 + NE=1.4875 + BR=3.4075 + VAR=100 + IKR=.23214 + ISC=19.134E-12 + NC=1.7098 + NK=.86947 + RE=.12 + RB=.75694 + RC=25.941E-3 + CJE=248.08E-12 + MJE=.44606 + CJC=113.19E-12 + MJC=.56719 + TF=407.71E-12 + XTF=4.1307 + VTF=5.4891 + ITF=5.0161 + TR=96.895E-9 + XTB=1.5000