* Q2SA2092 PNP BJT model * Date: 2006/11/13 .MODEL Q2SA2092 PNP + IS=220.00E-15 + BF=230.87 + VAF=100 + IKF=1.9840 + ISE=220.00E-15 + NE=1.5839 + BR=5.9620 + VAR=100 + IKR=7.7929 + ISC=1.4096E-12 + NC=1.2180 + NK=.78563 + RE=.16 + RB=1.0690 + RC=.15923 + CJE=140.16E-12 + MJE=.34085 + CJC=27.268E-12 + MJC=.30828 + TF=462.44E-12 + XTF=9.1770 + VTF=11.216 + ITF=10.529 + TR=41.861E-9 + XTB=1.5000