* Q2SA2088 PNP BJT model * Date: 2006/12/15 .MODEL Q2SA2088 PNP + IS=65.000E-15 + BF=249.50 + VAF=100 + IKF=.69106 + ISE=65.001E-15 + NE=1.4594 + BR=10.162 + VAR=100 + IKR=11.394 + ISC=5.0270E-12 + NC=1.3515 + NK=.79748 + RE=.5 + RB=.81834 + RC=.20879 + CJE=96.030E-12 + MJE=.77026 + CJC=32.647E-12 + MJC=.57832 + TF=304.61E-12 + XTF=11.555 + VTF=13.588 + ITF=8.1887 + TR=35.022E-9 + XTB=1.5000