* Q2SA2071 PNP BJT model * Date: 06/11/27 .MODEL Q2SA2071 PNP + IS=700.00E-15 + BF=192.39 + VAF=100 + IKF=6.8965 + ISE=700.00E-15 + NE=1.7521 + BR=24.020 + VAR=100 + IKR=32.385E-3 + ISC=57.252E-12 + NC=1.4443 + NK=.76838 + RE=60.000E-3 + RB=.81034 + RC=7.5899E-3 + CJE=596.75E-12 + MJE=.41455 + CJC=158.94E-12 + MJC=.43434 + TF=594.99E-12 + XTF=544.41 + VTF=295.06 + ITF=743.35 + TR=173.07E-9 + XTB=1.5000