* Q2SA1952 PNP BJT model * Date: 2006/11/27 .MODEL Q2SA1952 PNP + IS=850.00E-15 + BF=145.77 + VAF=61.200 + IKF=15.454 + ISE=850.00E-15 + NE=1.4001 + BR=19.638 + VAR=100 + IKR=15.229 + ISC=4.0010E-12 + NC=3.2960 + NK=.80526 + RE=30.000E-3 + RB=.14972 + RC=30.534E-3 + CJE=1.2460E-9 + MJE=.38396 + CJC=443.41E-12 + MJC=.46114 + TF=1.4955E-9 + XTF=436.94 + VTF=2.4856 + ITF=324.41 + TR=198.13E-9 + XTB=1.5000