* Q2SA1900 PNP BJT model * Date: 2006/11/15 .MODEL Q2SA1900 PNP + IS=180.00E-15 + BF=142.03 + VAF=6.3667 + IKF=2.4497 + ISE=180.00E-15 + NE=1.5667 + BR=33.642 + VAR=100 + IKR=18.958 + ISC=382.80E-15 + NC=1.1582 + NK=.75324 + RE=70.000E-3 + RB=.13 + RC=.14968 + CJE=104.28E-12 + MJE=.47043 + CJC=42.990E-12 + MJC=.34844 + TF=598.98E-12 + XTF=11.846 + VTF=13.056 + ITF=6.9961 + TR=90.573E-9 + XTB=1.5000