* Q2SA1862 PNP BJT model * Date: 2006/11/24 .MODEL Q2SA1862 PNP + IS=700.00E-15 + BF=148.96 + VAF=100 + IKF=1.3335 + ISE=700.00E-15 + NE=1.5139 + BR=5.9640 + VAR=100 + IKR=3.0448 + ISC=254.07E-12 + NC=1.5132 + NK=.70497 + RE=.12 + RB=.41777 + RC=.82721 + CJE=417.88E-12 + MJE=.31498 + CJC=163.64E-12 + MJC=.70564 + TF=8.2577E-9 + XTF=19.286 + VTF=19.812 + ITF=2.9633 + TR=742.03E-9 + XTB=1.5000