* Q2SA1834 PNP BJT model * Date: 2006/11/14 .MODEL Q2SA1834 PNP + IS=4.0000E-12 + BF=280.41 + VAF=100 + IKF=23.344 + ISE=42.670E-12 + NE=2.3390 + BR=165.91 + VAR=100 + IKR=20.412 + ISC=4.0148E-12 + NC=1.3261 + RE=12.000E-3 + RB=.65989 + RC=23.969E-3 + CJE=2.0856E-9 + MJE=.47043 + CJC=567.97E-12 + MJC=.35621 + TF=531.74E-12 + XTF=8.1660 + VTF=2.1338 + ITF=2.0039 + TR=14.985E-9 + XTB=1.5000