* Q2SA1759 PNP BJT model * Date: 2006/12/18 .MODEL Q2SA1759 PNP + IS=250.00E-15 + BF=156.23 + VAF=100 + IKF=.27401 + ISE=250.00E-15 + NE=1.3315 + BR=4.2710 + VAR=100 + IKR=.13737 + ISC=592.05E-15 + NC=3.0320 + NK=.96812 + RE=.5 + RB=3.7719 + RC=10.693 + CJE=136.79E-12 + MJE=.49411 + CJC=44.324E-12 + MJC=.46067 + TF=12.300E-9 + XTF=37.964 + VTF=55.399 + ITF=1.1173 + TR=747.23E-9 + XTB=1.5000