* Q2SA1727 PNP BJT model * Date: 2006/12/18 .MODEL Q2SA1727 PNP + IS=550.00E-15 + BF=118.60 + VAF=24.033 + IKF=.4821 + ISE=550.00E-15 + NE=1.4036 + BR=4.8184 + VAR=100 + IKR=1.4934 + ISC=506.15E-12 + NC=1.5119 + NK=.89675 + RB=.50116 + RC=2.3647 + CJE=143.88E-12 + MJE=.42942 + CJC=80.551E-12 + MJC=.5628 + TF=10.611E-9 + XTF=30.126 + VTF=12.709 + ITF=.79964 + TR=2.7697E-6 + XTB=1.5000