* Q2SA1585S PNP BJT model * Date: 2006/12/05 .MODEL Q2SA1585S PNP + IS=300.00E-15 + BF=173.95 + VAF=17.555 + IKF=13.549 + ISE=300.01E-15 + NE=1.6218 + BR=28.997 + VAR=100 + IKR=2.6599 + ISC=746.57E-15 + NC=2.5200 + NK=.85039 + RE=50.000E-3 + RB=1.3440 + RC=29.353E-3 + CJE=200.22E-12 + MJE=.34085 + CJC=107.04E-12 + MJC=.41984 + TF=425.28E-12 + XTF=11.859 + VTF=18.641 + ITF=7.9904 + TR=17.405E-9 + XTB=1.5000