* Q2SA1515S PNP BJT model * Date: 2006/11/15 .MODEL Q2SA1515S PNP + IS=300.00E-15 + BF=211.92 + VAF=100 + IKF=5.5783 + ISE=300.00E-15 + NE=1.5009 + BR=15.974 + VAR=100 + IKR=17.146 + ISC=1.0298E-12 + NC=1.1959 + NK=.8198 + RE=.13 + RB=.17 + RC=.19919 + CJE=111.81E-12 + MJE=.3951 + CJC=67.857E-12 + MJC=.45883 + TF=910.33E-12 + XTF=8.4788 + VTF=10.347 + ITF=.76902 + TR=97.369E-9 + XTB=1.5000