* Q2SA1038S PNP BJT model * Date: 2006/12/06 .MODEL Q2SA1038S PNP + IS=60.000E-15 + BF=410.23 + VAF=58.369 + IKF=.24851 + ISE=60.000E-15 + NE=1.6719 + BR=.99563 + VAR=100 + IKR=.5153 + ISC=26.592E-12 + NC=1.6784 + NK=.94666 + RB=19.288 + RC=2.0146 + CJE=24.180E-12 + MJE=.64498 + CJC=11.927E-12 + MJC=.47137 + TF=381.07E-12 + XTF=3.9957 + VTF=6.2068 + ITF=.11044 + TR=790.19E-9 + XTB=1.5000