* Q2SA1037AK PNP BJT model * Date: 2006/11/30 .MODEL Q2SA1037AK PNP + IS=70.000E-15 + BF=266.38 + VAF=50.700 + IKF=.27914 + ISE=70.000E-15 + NE=1.7618 + BR=1.8730 + VAR=100 + IKR=2.0006 + ISC=270.82E-12 + NC=1.7915 + RE=.2 + RB=7.8035 + RC=1.0862 + CJE=22.937E-12 + MJE=.58268 + CJC=11.613E-12 + MJC=.43988 + TF=328.92E-12 + XTF=331.17 + VTF=254.25 + ITF=8.1505 + TR=327.28E-9 + XTB=1.5000