* Q2SD2704K NPN model * Date: 2006/11/27 .MODEL Q2SD2704K NPN + IS=250.00E-15 + BF=2.3219E3 + VAF=100 + IKF=25.778E-3 + ISE=270.34E-15 + NE=1.8069 + BR=45.088 + VAR=100 + IKR=9.4796 + ISC=411.09E-15 + NC=2.0254 + NK=.54182 + RE=.4 + RB=3.1823 + RC=58.585E-3 + CJE=8.7706E-12 + MJE=.66324 + CJC=15.709E-12 + MJC=.53302 + TF=3.8352E-9 + XTF=32.147 + VTF=472.13 + ITF=85.294 + TR=7.0574E-9 + XTB=1.5000