* DRSB6_8S D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/16 .SUBCKT DRSB6_8S 1 2 D1 1 3 ZD D2 2 3 ZD .MODEL ZD D + RS=30 + CJO=58.028E-12 + M=.39263 + VJ=.80144 + ISR=3.7714E-12 + BV=6.1110 + IBV=1.0000E-3 + NBV=1 + TBV1=0.0004 + NBVL=10 + IBVL=1.0000E-4 .ENDS DRSB6_8S