* DRSB6_8F2 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/17 * Connections*****1 2 3 .SUBCKT DRSB6_8F2 1 2 3 D1 1 4 ZD1 D2 3 4 ZD2 D3 2 5 ZD1 D4 3 5 ZD2 .MODEL ZD1 D + RS=30 + CJO=75.012E-12 + M=.13181 + VJ=.82808 + ISR=863.86E-15 + NR=3 + BV=6.1110 + IBV=1.0000E-3 + TBV1=0.0004 + NBVL=10 + IBVL=5.0000E-5 .MODEL ZD2 D + RS=30 + CJO=60.015E-12 + M=.20852 + VJ=.83358 + ISR=798.69E-15 + NR=3 + BV=6.1110 + IBV=1.0000E-3 + TBV1=0.0004 + NBVL=10 + IBVL=5.0000E-5 .ENDS DRSB6_8F2