* DRSB5_6S D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/16 .SUBCKT DRSB5_6S 1 2 D1 1 3 ZD D2 2 3 ZD .MODEL ZD D + RS=1.0000E-3 + CJO=106.03E-12 + M=.20643 + VJ=.80891 + ISR=79.818E-12 + NR=3.5000 + BV=4.9410 + IBV=100.00E-6 + NBV=3.5 + TBV1=0.00001 + NBVL=10 + IBVL=900.00E-6 .ENDS DRSB5_6S