* DRSB36V D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/14 * Connections***1 2 .SUBCKT DRSB36V 1 2 D1 1 3 ZD1 D2 2 3 ZD2 .MODEL ZD1 D + RS=70 + CJO=20.000E-12 + M=.23278 + VJ=.79585 + ISR=500.00E-13 + BV=36 + IBV=100.00E-6 + IBVL=5.000E-9 + NBVL=60 + TBV1=0.0008 .MODEL ZD2 D + RS=70 + CJO=15.700E-12 + M=.43256 + VJ=.61191 + ISR=300.00E-14 + BV=36 + IBV=100.00E-6 + IBVL=5.000E-9 + NBVL=70 + TBV1=0.0008 .ENDS DRSB36V