* DRSB27F2 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/17 * Connections****1 2 3 .SUBCKT DRSB27F2 1 2 3 D1 1 4 ZD1 D2 3 4 ZD2 D3 2 5 ZD1 D4 3 5 ZD2 .MODEL ZD1 D + RS=30 + CJO=19.005E-12 + M=.20025 + VJ=.84418 + ISR=10.155E-12 + NR=3 + BV=28.412 + IBV=1.0000E-3 + NBV=0.01 + TBV1=0.0006 .MODEL ZD2 D + RS=30 + CJO=19.010E-12 + M=.4428 + VJ=.80334 + ISR=4.3774E-12 + NR=3 + BV=28.412 + IBV=1.0000E-3 + NBV=0.01 + TBV1=0.0006 .ENDS DRSB27F2