* DRSB18V D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/17 * Connections***1 2 .SUBCKT DRSB18V 1 2 D1 1 3 ZD1 D2 2 3 ZD2 .MODEL ZD1 D + RS=30 + CJO=27.506E-12 + M=.18493 + VJ=.80048 + ISR=236.25E-12 + NR=2.5000 + BV=17.312 + IBV=1.0000E-3 + NBV=0.6 + TBV1=0.0008 .MODEL ZD2 D + RS=30 + CJO=27.516E-12 + M=.47614 + VJ=.80711 + ISR=103.49E-12 + NR=2.5000 + BV=17.312 + IBV=1.0000E-3 + NBV=0.6 + TBV1=0.0008 .ENDS DRSB18V