* DRSB18F2 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/17 * Connections****1 2 3 .SUBCKT DRSB18F2 1 2 3 D1 1 4 ZD1 D2 3 4 ZD2 D3 2 5 ZD1 D4 3 5 ZD2 .MODEL ZD1 D + RS=30 + CJO=27.006E-12 + M=.17829 + VJ=.80578 + ISR=60.252E-12 + NR=3 + BV=17.341 + IBV=1.0000E-3 + NBV=0.01 + TBV1=0.0006 .MODEL ZD2 D + RS=30 + CJO=27.015E-12 + M=.473 + VJ=.82621 + ISR=26.375E-12 + NR=3 + BV=17.341 + IBV=1.0000E-3 + NBV=0.01 + TBV1=0.0006 .ENDS DRSB18F2