* DRSB16V D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/17 * Connections***1 2 .SUBCKT DRSB16V 1 2 D1 1 3 ZD1 D2 2 3 ZD2 .MODEL ZD1 D + RS=30 + CJO=35.008E-12 + M=.2026 + VJ=.8726 + ISR=579.68E-12 + NR=3.5000 + BV=15.312 + IBV=1.0000E-3 + NBV=0.6 + TBV1=0.0007 .MODEL ZD2 D + RS=30 + CJO=35.021E-12 + M=.48178 + VJ=.801 + ISR=263.10E-12 + NR=3.5000 + BV=15.312 + IBV=1.0000E-3 + NBV=0.6 + TBV1=0.0007 .ENDS DRSB16V