* DRSB16F2 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/17 * Connections****1 2 3 .SUBCKT DRSB16F2 1 2 3 D1 1 4 ZD1 D2 3 4 ZD2 D3 2 5 ZD1 D4 3 5 ZD2 .MODEL ZD1 D + RS=30 + CJO=33.005E-12 + M=.1314 + VJ=.80121 + ISR=11.361E-12 + NR=3 + BV=15.312 + IBV=1.0000E-3 + NBV=0.01 + TBV1=0.00075 .MODEL ZD2 D + RS=30 + CJO=24.011E-12 + M=.37951 + VJ=.81483 + ISR=5.9934E-12 + NR=3 + BV=15.312 + IBV=1.0000E-3 + NBV=0.01 + TBV1=0.00075 .ENDS DRSB16F2